text.skipToContent text.skipToNavigation

MOMENTUM 2 CASSETTE- SINGLE-MODE FIBER- 1U- 24 FIBERS- LC QUAD CONNECTORS

M2LCQ24-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Momentum 2 modular fiber optic pre-terminated cassettes provide the fastest method of structured cabling deployment: plug it in and you're ready to go.  Factory-terminated and tested cassettes guarantee field performance.

Category Performance Rating Q-Series Ultra
  • Q-Series Ultra
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
  • Polarity: Method A
  • Fiber Type: Supports Multimode Ultra performance fiber
  • Factory-terminated and tested cassettes guarantee field performance.

Specifications

General Info
Color Blue
Type Cassette
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin China
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875609094
Dimensions
Product Depth US 4.93 in
Product Height US 1.03 in
Product Width US 5.13 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility Q-Series High Density Enclosure, RFP HD Panels
Connectivity Footprint Q-Series Standard Density
Connector 1 LC Female
Connector 2 Blunt
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 24
Maximum Insertion Loss 1.05 dB
Polarity Type A
Typical Insertion Loss 0.1 dB
Number of Ports 24
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Rack Units 1 U
Shuttered Adapters No
Simplex/Duplex Quad
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;