text.skipToContent text.skipToNavigation

LC8 power supply module, 120/2 77 volts

LCPS-120/277 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand's LCPS-120/277 is a power supply module for the LC8 panel. The module has a voltage of 120/277 volts.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Non-volatile program memory retains all programming during power outages
  • Interchangeable single-pole and double-pole relay modules
  • Manual override of relays and channels via touchscreen interface
  • Pilot light output for each switch input
  • Eight universal switch inputs for low voltage switches, occupancy sensors or other devices to directly control each relay
  • Accepts most types of switch inputs
  • Compatible with LVSW-100 Series Low Voltage Switches and AS-100 Automatic Wall Switch

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182931835
Dimensions
Product Depth US 2.3 in
Product Height US 4.1 in
Product Volume US 31.12 cu in
Product Width US 3.3 in
Product Weight US 6.3 oz

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;