Miscellaneous Configurations - Angled Plug, Yellow
5741AN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plug 30A 3-Phase 250V Angle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Plug | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Durable | ||
| Warranty Type | 1-Year | ||
| Standard | UL 498 | ||
| UPC Number | 785007574111 |
Dimensions
| Product Depth US | 2.12 in | ||
| Product Height US | 3.43 in | ||
| Product Width US | 2.62 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 30 A | ||
| Flanged | No | ||
| Connector Style | Straight Blade | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 15-30P | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 250.0 V |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
