text.skipToContent text.skipToNavigation

Discontinued - Plug and Connector

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Double-Pole, Double Wire, Straight blade plug with cord clip. 15 A 125 V.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested Design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Brown
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007863796
Dimensions
Product Height US 0.54 in
Product Length US 0.61 in
Product Width US 0.39 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;