Double-Pole, Double Wire, Straight blade plug with cord clip. 15 A 125 V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Plug | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007863871 |
Dimensions
| Product Height US | 5.4 in | ||
| Product Volume US | 0.052 cu in | ||
| Product Length US | 1.26 in | ||
| Product Width US | 2.3 in | ||
| Product Weight US | 15.649 lb |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
