Plug-In Outlet Center Unit / Rack Mount 120V/15A/8 rear O/L /lighted switch/6' cord/Computer Grade Surge
R8BZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold® Sentrex® High Performance Surge Protector Series and the Perma Power® Computer Grade Surge Protector Series include a wide range of solutions for point-of-use surge protection applications. By dissipating and diverting excess voltage, Sentrex and Perma Power surge protection devices keep your critical systems functioning properly. Electrical surges are present in every AC power system. They can penetrate a facility via AC, telephone, and communication lines, or on any other wires that enter a building. Surges and noise are also generated inside a building by fluorescent lighting, office machines, electric motors and HVAC equipment. Surges can strike once a month or hundreds of times a day, destroying data and damaging valuable hardware. Sentrex High Performance Cord-Ended Surge Protectors provide maximum protection for advanced electronic equipment. Perma Power Computer Grade units provide excellent point-of-use surge protection for personal computers, all-in-one machines, home electronics and appliances.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Power Strip | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | Perma Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | Lighted Switch, Surge Protection | ||
| Number of Receptacles | 8 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Recognized: File E66421: Guide XBYS2, XUHT2, VZCA12 | ||
| UPC Number | 786776012200 |
Dimensions
| Product Height US | 2.57 in | ||
| Product Length US | 1.75 in | ||
| Product Width US | 19.0 in | ||
| Product Weight US | 3.1 lb | ||
| Receptacle Spacing | 1.31 in, 2 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 6 ft | ||
| Mounting | Yes | ||
| Mounting Type | Rack Mounting | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | Single Stage | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
