Jack Marker, Voice Fog White,100PK
40309100
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Color-coded designation icons are for port identification and install directly on TracJack jacks, 100pk.
Type
Voice Icon
- Blank Icon
- Data Icon
- Voice Icon
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Label | ||
| Material | Plastic | ||
| Finish | Smooth | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 662875021148 |
Dimensions
| Product Depth US | 0.215 in | ||
| Product Height US | 0.25 in | ||
| Product Width US | 0.4 in |
Technical Information
| Connectivity Footprint | TracJack |
Resources
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
