text.skipToContent text.skipToNavigation

Discontinued - Wall Plate Screws, Oval Head Milled Slot, 6x32 Thread, Brass

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Oval head milled slot 1/2-inch long, 6x32 thread. Standard size for duplex receptacles and toggle switch wall plates.
Color Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Specify screws by catalog number to designate type of screw, thread, length, color or finish required.:
  • Screws are available by the box only.
  • Order by number of boxes...nnot by the quantity of screws.
  • Each box contains 100 screws.
  • Metal screws are available with special finishes and can be painted.

Specifications

General Info
Color Brass
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed
UPC Number 785007002539
Dimensions
Product Length US 1.2 in
Technical Information
Thickness 0.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;