Discontinued - Wall Plate Screws, Oval Head Milled Slot, 6x32 Thread, White | Sub 510WCC20
510W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Oval head milled slot 1/2-inch long, 6x32 thread. Standard size for duplex receptacles and toggle switch wall plates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
| Color | White | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL Listed | ||
| UPC Number | 785007002577 |
Dimensions
| Product Length US | 1.2 in |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
