Clarity Cat6a TracJack,T568A/B,8 pos, Orange 180 degree
TJ6A-43
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6A TracJack, ETL verified to TIA Category 6a component specification. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Tuned to Cat6a Clarity patch cords for optimum performance
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL Verified to Category 6A component standard: Ensures standards compliance.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Center tuned design: Transparent interface with Clarity 6A/10G cords
- Easy lace IDC housing: Reduces wiring time
- Standard TracJack footprint: Fits in all TracJack faceplates and housings
- Icon compatible, C6A marking on jack face: Supports 606 designation requirements
Specifications
General Info
| Color | Orange | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | IEC-603-7 compliant, UL 1863, FCC part 68 Subpart F, 802.3bt Type 3 and Type 4, IEEE 802.3af / 802.3at, TIA-568.2-D | ||
| UPC Number | 662875855606 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Product Environmental Profile
Submittal Sheet
Catalog
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
