Category 6a Keystone Jack, Lacing Cap Termination, Blue, 25 pack
KT2J6A25-36
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, Blue. Keystone, KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rear loading: Preferred mounting for panels.
- Icon compatible, C5e marking on jack face: Supports 606 designation requirements.
- Free termination tool in each carton of 20 jacks: Convenient no extra termination tool required.
- RoHS compliant: Lead free.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Lacing Cap Design: No punch tool required, quick termination and installation time.
- Always Ready for Install: Each package of jacks includes 1 standard lacing cap termination tool (Compatible with any HDJ or KT2 jacks).
- Enhanced ergonomics: Optional high durability metal, lacing cap termination tool makes install easier, improving bulk installation and sustainability. Part Number: HDJHCT
- Replacement plastic lacing cap termination tools, part number: HDJPCT-4PK
Specifications
General Info
| Color | Blue | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | TechChoice | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL 1863, IEC-603-7 compliant, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, TIA-568.2-D, FCC part 68 Subpart F | ||
| UPC Number | 662875882879 |
Dimensions
| Product Depth US | 1.23 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.56 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | Keystone | ||
| Impedance | 100 Ohm | ||
| Termination Style | Lacing Cap | ||
| Wire Gauge | 22-24 AWG |
Resources
Catalog
User Guides
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
