text.skipToContent text.skipToNavigation

EZ Patch™ Box, CAT6 10ft, Green, Qty 40

EZC610Q40-05 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

EZ Patch 40 pack, Clarity 6 modular patch cord, green, 10', Category 6, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity 6 connecting hardware for optimum Category 6 installed performance

Color Green
Category Performance Rating Cat 6
Length 10 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dispenses patch cords quickly and easily: Reduces staging and installation time
  • Eliminates trash from opening bags: A green, friendly approach to packaging patch cords
  • Provides a more orderly staging approach: Eliminates errors and tangles from traditional staging
  • Factory Tested and ETL third party tested and verified to TIA/EIA 568C.2
  • Par align 2 pair-positioning technology: Maintains pair integrity through the plug termination, allowing mating hardware to be designed/tuned to these cords
  • Snagless plug design: Protects plugs when pulling through pathways or cable managers
  • Premium conductor cordage: Reliable performance and durable cord life

Specifications

General Info
Color Green
Product Type Patch Cord
Application Sector Commercial, Industrial
Product Family / Series / Group EZ Patch
Product Line Ortronics
Country Of Origin Mexico
Features Quick Install, Standard Diameter
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875897385
Dimensions
Product Depth US 12.25 in
Product Height US 12.5 in
Cable Length 10 ft
Product Width US 12.25 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.22 in
Bend Radius 0.88 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Application Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Stranded
Connectivity Footprint Clarity
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Cable Unshielded
Storage Temperature -40° - 60° C
Number of Strands 7
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;