Clarity Cat5E Flat - Standard Density Patch Panel - 24 Ports / 6 Port Modules - 3.5 in x 19 in
PSD5E6U24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E 24-Port Patch Panel is component compliant to EIA/TIA Category 5e performance requirements. Standard density design provides additional space for cabling and occupies two rack units, measuring 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875447894 |
Dimensions
| Product Depth US | 4.65 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Category Performance Application | Cat5e | ||
| Number of Ports | 24 | ||
| Rack Units | 2 U | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W | ||
| Wire Gauge | 22-24 AWG |
Resources
CAD Drawings
BIM Models
User Guides
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.
