Infinium Ultra M4 Cassette - 12 Fiber - LC Duplex to MPOM - OS2 - Universal Polarity
LM4-LC12J-1A2UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
High density modular fiber optic pre-terminated
cassettes provide plug-and-play functionality
with the high density footprint
accommodating up to 96-fibers in one rack unit.
Used with Infinium High Density (HD) Enhanced Fiber Enclosures with M4 Drawer Face
Available in three performance levels; Core, Ultra and Quantum
Category Performance Rating
Infinium Ultra
- Infinium Core
- Infinium Quantum
- Infinium Ultra
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
- Versatile Installation: Infinium Modular Panel enables mixed media installations
- Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber
- Polarization: Universal
- LC adapter with internal shutter: Ensures eye safety by blocking laser light when the connector is removed. Automatic shutter requires no manual handling. Compatible with LC connectors, keeps the interior clean, and allows visible light to pass through.
- Infinium Ultra: Ultra Low Loss System with Infinium Ultra Trunks and Patch Cords: Single-mode channel loss: 1.2 dB, return loss: 49 dB. Multimode channel loss: 1.0 dB, return loss: 19 dB.
- Infinium Core: Low Loss System with Infinium Core Trunks and Patch Cords: Single-mode channel loss: 2.1 dB, return loss: 49 dB. Multimode channel loss: 2.5 dB, return loss: 19 dB.
Specifications
General Info
| Color | Blue | ||
| Product Type | Adapter Panel | ||
| Material | Aluminium, Steel, Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Shuttered | ||
| Included | Serial Number Label | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875032328 |
Dimensions
| Product Depth US | 4.77 in | ||
| Product Height US | 1.14 in | ||
| Product Width US | 3.45 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFP, LM4, M4 | ||
| Connectivity Footprint | Q-Series High Density | ||
| Connector 1 | MPO Pinned | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 12 | ||
| Maximum Insertion Loss | 0.6 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.25 dB | ||
| Number of Ports | 12 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Ultra | ||
| Return Loss | 52 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources
CAD Drawings
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSMMRSR | Pass and Seymour
Series 15 Panel Mounts


