Fiber Optic
C2G's fiber optic cables offer lightning-fast data transmission rates, minimal signal loss, and enhanced security compared to traditional copper cables. Their core advantages include high-bandwidth capabilities and the ability to transmit data over long distances with minimal degradation. Whether you require the high-speed, long-distance capabilities of single mode cables, or the shorter-distance, cost-effective performance of multi-mode cables, our selection covers the complete range of fiber optic solutions to meet your specific needs.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Color
The color of the product itself
Availability
Product is available to buy on Legrand.us
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Product Length
The overall length of a product.
Cable Diameter
The typical outer diameter of a cable.
Cable Length
The Longest Dimension of Insulated Conductors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections32.8ft (10m) LC-SC 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Green33354 QuiktronColor-code with this 9/125 micron cable for gigabit ethernet applications