Low Voltage (12-32VDC) 0-10V PIR Fixture
FSP-202
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
FSP-2x2 sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. Line and low voltage models are available, and choice of control modes simplifies sensor configuration.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides line voltage On/Off switching and 0-10VDC dimming control (FSP-212)
- Works with ballasts or LED drivers
- High or low trim fully adjustable from 1 to 10V
- Time delay from 30 seconds to 30 minutes
- Optional cut off delay
- Ramp up and fade down times (2 seconds; 10 seconds)
- Optional daylighting control
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182939626 | ||
Country Of Origin | China | ||
Product Series | FSP-2x2 | ||
Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Power Pack Required, Recyclable, UV Resistant | ||
Installation Location | Ceiling, Fixture | ||
Standard | UL, cUL, IP66 Rated, E101196, RoHS | ||
Warranty Type | 5-Year | ||
Type | Sensor |
Dimensions
Product Width US | 1.9 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 16.6 cu in | ||
Product Depth US | 1.5 in | ||
Product Height US | 2.4 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Operating Temperature Min | -40 °F | ||
Has Battery | No | ||
Number of Connections | 5 | ||
Sensor Type | Daylight, Occupancy | ||
Operating Temperature Max | 158 °F | ||
Sensor Mounting Height | 8-40 ft | ||
Sensor Technology | Passive Infrared (PIR), Photosensor | ||
Input Voltage | 12 to 32 VDC | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Fixture Embedded, Snap-in, Threaded Collar | ||
On Function | Auto On | ||
Current Draw | 10 mA | ||
Operating Temperature | -40°-158°F (-40°-70°C) | ||
Wire Connection Type | Wire Terminal |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1