Converter - 0-10V to ELV - 120 V(450W)/277V(1000W)
LDCM-PL-120-277-010V
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LDCM-PL-120-277-010V takes a 0-10V dimming signal and a fixed line voltage input and converts it to a reverse phase dimmed output for up to 1000W for a 277V load and 450W for a 120V load. One LDCM-PL can be used per run up to the maximum wattage. The LDCM-PL can be used per run up to the maximum wattage. The LDCM-PL is rated to directly mount to a junction box in a plenum space for easier installations and to meet building requirements.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Converter | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| Standard | UL 8750, CSA C22 No. 250.13, ETL, cETL, RoHS | ||
| UPC Number | 754182948840 |
Dimensions
| Product Depth US | 1.96 in | ||
| Product Height US | 3.39 in | ||
| Product Volume US | 46.5 cu in | ||
| Product Width US | 7.0 in | ||
| Product Weight US | 0.91 lb |
Technical Information
| Current Draw | 3.8 A | ||
| Dimming Compatibility | 0-10 V, Reverse Phase | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Line Frequency | 60 Hz | ||
| Location Rating | Damp | ||
| Mounting Type | 1/2 in Knockout | ||
| Number of Relays | 0 | ||
| Operating Temperature | -20°-40°C, -4°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | -4 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Maximum Power | 1000 W @ 277 VAC, 450 W @ 110-120 VAC | ||
| Storage Temperature | 23° - 176° F |
Resources
Cutsheet
Installation Instructions
Supporting Document
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
