Qlink to Infusion Upgrade Kit (Small 2-Screw AC Terminal)
Q2I-24R-II
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The QLink to InFusion Upgrade Kit easily converts an existing Vantage QLink system to a Vantage InFusion system. By upgrading to an InFusion system, it will provide access to newer products and features, the ability for wireless programming, and improved IC-24-II controller features. Most of the existing station bus wiring, enclosures, controls, and other devices and accessories can still be used when upgrading.
Number of Connectors
2
- 2
- 4
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The QLink to InFusion Upgrade Kit easily converts an existing Vantage QLink system to a Vantage InFusion system. By upgrading to an InFusion system, it will provide access to newer products and features, the ability for wireless programming, and improved IC-24-II controller features. Most of the existing station bus wiring, enclosures, controls, and other devices and accessories can still be used when upgrading.
- Includes (1) IC-24 24 Volt InFusion Controller and (1) VSUB115 24 Volt InFusion Terminal Board
- Future proofing by upgrading to Vantage's latest technology
- Renews warranty on Controllers and other new products that may be installed
- Supports newer products and features available to InFusion systems
- Access to wireless programming and enables multiple RadioLink Buses on each controller
- Most of the existing station bus wiring, enclosures, controls, and other devices can still be used when upgrading
- Enables access to built-in Ethernet for programming Controller and SD Memory Card support
- Enables multiple RadioLink Buses on each controller
- Enables access to built-in Ethernet for programming Controller and SD Memory Card support
Specifications
General Info
| Product Type | Network Controller | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840624100560 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 6.62 in | ||
| Product Width US | 7.88 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| cUL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | InFusion | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) | ||
| Power Supply | Built-in | ||
| Security | Password Protected | ||
| Voltage | 120 to 240 V | ||
| Wattage | 200 W |
Resources (2)
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
697W | Pass and Seymour
Single to triple, 2 Pole, 3 Wire. UL listed.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC300850 | On-Q
Water-resistant F compression connector for RG6/U Quad Shield Coax used by many satellite and cable TV service providers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCAA | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IC-24-II | Vantage
Vantage Lighting Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AYE | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346ABK | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AOR | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
