The RadioLink Enabler is a wireless transceiver that adds RF communication to the Vantage Main Controller. Since a communication wire is not needed, it is a true retrofit solution allowing Vantage automation in existing structures.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The RadioLink Enabler is a wireless transceiver that adds RF communication to the Vantage Main Controller. Since a communication wire is not needed, it is a true retrofit solution allowing Vantage automation in existing structures.
- Allows up to 60 RF stations per Enabler
- Reliable 900 MHz wireless with adaptive multi‑channel hopping to avoid interference
- 100 foot transmission radius per enabler (over 4 million cubic feet)
- Easily connects to the existing rS-232 and power connections on the main terminal board
- Plug-and-play design
Specifications
General Info
| Color | Black | ||
| Product Type | Transmitter | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840624100454 |
Dimensions
| Product Depth US | 0.9 in | ||
| Product Height US | 7.8 in | ||
| Product Width US | 2.4 in |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Antenna | Yes | ||
| Max Distance Support | 100 ft | ||
| Compatibility | InFusion, Qlink | ||
| Indicator | Receive LED, Transmit LED | ||
| Input Voltage | 12 V | ||
| Mounting | External to Enclosure | ||
| Number of Channels | 25 | ||
| Operating Temperature | 32°-158°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) | ||
| Power Supply | 12VDC | ||
| Signal Type | RF | ||
| Type of Indicators | LED |
Resources (4)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TROSDM-KIT | Vantage
SDM Terminal Retro Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TUDM-KIT | Vantage
UDM Terminal Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AWH | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
