110-Style Connector Clips are used with Legrand110 wiring blocks. Connector clips are available in three pair-count sizes: C-3 for use with 3-pair cables, C-4 for use with 4-pair cables, and C-5 for use with 25-pair cables.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Connector | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875229902 |
Dimensions
| Product Depth US | 0.24 in | ||
| Product Height US | 0.83 in | ||
| Product Width US | 1.2 in |
Technical Information
| Amperage | 1.5 A | ||
| Connector Type | 110 | ||
| Category Performance Application | Cat5e | ||
| Compatibility | Cat5e IDC Block | ||
| Number of Conductors | 50 | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-100% RH | ||
| Plating Specification | Gold | ||
| Storage Temperature | -40° - 60° C | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
