text.skipToContent text.skipToNavigation

HDJ TracJack Mounting Adapter Bezel, Ivory, pack of 20

HDJTJA20-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Package of 20 HDJ TracJack bezels for mounting high density jacks into TracJack plates. Loaded bezels can be removed from from the front side of a TracJack plate.
Color Electrical Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Category 6 standard: Ensures standards compliance.
  • Allows high density jacks to mount into Tracjack plates
  • Expand mounting options.

Specifications

General Info
Color Electrical Ivory
Type Bezel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875934509
Dimensions
Product Depth US 0.19 in
Product Height US 0.92 in
Product Width US 0.73 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Category Performance Application Cat6a
Compatibility HDJ
Connectivity Footprint TracJack
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-100% RH
Plating Specification Gold
Storage Temperature -40° - 60° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;