Clarity 5E White angled 48-port panel - Cat 5e - six-port modules - 19 in x 3.5 in
PHA5E6U48-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E angled 48-port high density patch panel is component compliant to TIA/EIA Category 5e performance requirements. It occupies one rack unit and measures 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design with lower mounted profile: Directs cords more easily to vertical management.
- ETL verified to TIA Category 5e component spec: Elevated component performance.
- Center tuned to Clarity 5E patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875730187 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 4.47 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1