Series II, Two-port Trackjack Mounting Module, 1.5 Unit, 30 Degree, Fog White
40300656
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series II, two-port angled TracJack mounting module, 1.5 unit, 30 degree, 10 pack, fog white
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Adapter Panel | ||
| Material | Plastic | ||
| Finish | Smooth | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Clarity TracJack | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Wall Plate Type | Networking | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875430582 |
Dimensions
| Product Depth US | 1.23 in | ||
| Product Height US | 1.38 in | ||
| Product Width US | 1.9 in |
Technical Information
| Compatibility | Series II | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Number of Ports | 2 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Orientation | Horizontal |
Resources
CAD Drawings
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
