SERIES II Multi-media Outlet Adapter PaneL, Holds Two Series II 1U Modules
41200004
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series II Multi-Media Outlet Adapter Panel, used with Multimedia Outlet (MMO). Holds two Series II 1U Modules, used with 62100001. MMO is a high capacity, field configurable workstation housing. The MMO comes with three blank panels with cable access knockouts. A wide range of MMO panels are available to support your specific applications. MMO mounts directly to any single or double gang recessed wall box or to any surface. Labeling is supplied.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Product Type | Adapter Panel | ||
| Material | High Impact Thermoplastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875219583 |
Dimensions
| Product Depth US | 0.3 in | ||
| Product Height US | 1.69 in | ||
| Product Width US | 6.05 in |
Technical Information
| Compatibility | Series II | ||
| Mounting | Wall | ||
| Number of Ports | 2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
