HDJ Series 6 SC to SC Simplex Fiber Adapter Panel, 6-Fiber OM1 - Beige
HD6FM-FSC1CM-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFM Adapter Panels offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels.
Adapter Color
Beige Adapter
- Aqua Adapter
- Beige Adapter
- Blue Adapter
- Green Adapter
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Beige | ||
| Product Type | Adapter Panel | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | HDJ Design, Rear Loading | ||
| Included | Cover | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3;RoHS Compliant | ||
| UPC Number | 662875013662 |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.77 in | ||
| Product Width US | 4.13 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDJ | ||
| Connectivity Footprint | HDJ | ||
| Connector 1 | SC | ||
| Connector 2 | SC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OM1 | ||
| Number of Fibers | 6 | ||
| Polarity Type | Universal | ||
| Number of Ports | 6 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Shuttered Adapters | No | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Multimode/Single-mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Cutsheet
Brochure
Supporting Document
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

