Infinium HDJ Fiber Module, LC Duplex, Red Adapter, Black Housing
HDFM-FLC2CG-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFM Adapters offer pass through connections and rear-loading access for Infinium High Density or HDJ modular panels. Available in LC Duplex and SC Simplex
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Red | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Rear Loading, Slide Lock, Toolless Installation | ||
| Connector Color | Red | ||
| Standard | UL Standard | ||
| UPC Number | 662875894544 | ||
| Housing Color | Black |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.77 in | ||
| Product Width US | 0.62 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDFM, HDJ | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | Yes |
Resources
Brochure
Supporting Document
Product Environmental Profile
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
