Infinium Ultra HDCA Cassette - 8 Fiber - LC Duplex to MPOF - OS2 - Universal Polarity
LMH-LC08J-1C2UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and simplified installation.Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face.
Category Performance Rating
Infinium Ultra
- Infinium Core
- Infinium Ultra
Fiber Type
OS2
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Blue | ||
| Type | Cassette | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Data Center | ||
| Product Family / Series / Group | LMH | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Shuttered | ||
| Included | Serial Number Label | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568-C.3 | ||
| UPC Number | 662875032366 |
Dimensions
| Product Depth US | 3.56 in | ||
| Product Height US | 0.84 in | ||
| Product Width US | 2.75 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | HDJ | ||
| Connectivity Footprint | HDJ | ||
| Connector 1 | MPO Non-Pinned | ||
| Connector 2 | LC | ||
| Durability | 500 matings | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fibers | 8 | ||
| Maximum Insertion Loss | 0.6 dB | ||
| Polarity Type | Universal | ||
| Typical Insertion Loss | 0.25 dB | ||
| Number of Ports | 8 | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-80% RH (Non-Condensing) | ||
| Performance Level/Tier | Ultra | ||
| Return Loss | 52 dB | ||
| Shuttered Adapters | Yes | ||
| Simplex/Duplex | Duplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -40° - 75° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
