text.skipToContent text.skipToNavigation

SC APC, Single-Mode OS2, Infinium Field Installable Mechanical Splice Connector

205KNT9LA-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SC APC reusable connector, field-installable, single-mode, green housing, white 900 micron boot

Connector Type SC
Fiber Type Single-Mode APC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 900um boot protects splice for easy cable management
  • Includes color coded 900um buffer, boot, cleave protector and extended dust cap for easy fiber indentification
  • No epoxy or polishing and requires no special tools
  • Reusable termination capability saves time and money while reducing scrap
  • The VFL window enables immediate feedback on successful termination

Specifications

General Info
Color Green
Type Connector
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin United States
Boot Color White
Connector Color Green
UPC Number 662875254232
Dimensions
Product Height US 0.35 in
Product Width US 2.56 in
Additional Information
Product Environmental Profile Yes
Technical Information
Connector Type SC APC
Connectivity Footprint Infinium
Fiber Optic Cable Type OS2
Fiber Size 9/125
Ferrule Diameter 2.5 mm
Service Life 500 matings, < 0.2dB typical change
Splice Type Mechanical
Temperature Rating -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;