LC, OM3/4 Multi-Mode, Infinium Field Installable Mechanical Splice Connector
205KNT9GA-50T
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
LC PC reusable connector, field-installable, 50/125 LOMF, aqua housing, white 900 micron boot
Connector Type
LC
- LC
- SC
Fiber Type
OM3/4
- OM1
- OM3/4
- OS2
- Single-Mode APC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 900um boot protects splice for easy cable management
- Includes color coded 900um buffer, boot, cleave protector and extended dust cap for easy fiber indentification
- No epoxy or polishing and requires no special tools
- Reusable termination capability saves time and money while reducing scrap
- The VFL window enables immediate feedback on successful termination
Specifications
General Info
| Color | Aqua | ||
| Type | Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Japan | ||
| Boot Color | White | ||
| Connector Color | Aqua | ||
| UPC Number | 662875254218 |
Dimensions
| Product Height US | 0.4 in | ||
| Product Width US | 2.56 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Connector Type | LC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM3 | ||
| Fiber Size | 50/125 | ||
| Ferrule Diameter | 1.25 mm | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Mechanical | ||
| Temperature Rating | -40° - 75° C |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Catalog
Product Environmental Profile
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
