150FT Yellow CORE MPO-12 Trunk MPO SM Non-Pinned to MPO SM Non-Pinned 250UM uDist OFNP 3.0mm 72F OS2 Single-Mode
C6363B100HJNNY150F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This CORE MPO trunk ensures high-performance single-mode connectivity with a 12-fiber MPO-12 SM non-pinned to MPO-12 SM non-pinned interface. Built with a Type B polarity and 250µm uDist Interconnect OFNP 3.0mm construction, this OS2 trunk delivers low-loss, standards-compliant performance for high-density network environments. The assembly features MPO-to-MPO staggered terminations, and no pulling-eye ideal for structured cabling, cross-connects, and cabinet-to-cabinet interconnects. These fiber trunks are fully configurable to meet all of your network infrastructure needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fully Configurable MPO Trunk Design: Enables selection of fiber type, polarity, connector style, staggering, jacket rating, and length to meet exact network specifications
- Low-Loss OS2 Single-Mode Performance: Ensures reliable long-distance transmission for high-speed 40G/100G backbone and interconnect applications
- Factory-Terminated MPO Connectors: Provides consistent performance and eliminates the need for field polishing or testing
- Type B Polarity Configuration: Simplifies duplex mapping and supports standard data center architectures for easier installation
- 250µm uDist Interconnect Cable Construction: Offers a compact, high-density footprint ideal for crowded pathways or cabinet routing
- OFNP-Rated 3.0mm Jacket: Meets plenum requirements for safety and compliance in data centers and commercial buildings
- Staggered MPO Design: Improves fiber breakout organization and connector spacing to reduce congestion, support cleaner routing, and make installation and maintenance easier in high-density environments
Specifications
General Info
| Color | Yellow | ||
| Product Type | Trunk Assembly | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Connector Color | Green | ||
| Warranty Type | 5-Year | ||
| Standard | UL;TIA-568.3-E |
Dimensions
| Product Length US | 150.0 FT |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 10.9 mm | ||
| Bend Radius | 109 mm | ||
| Connector 1 | MPO Female | ||
| Connector 2 | MPO Female | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fanout Cables | 6 | ||
| Number of Fibers | 72 | ||
| Fanout Cable Length | 24 in | ||
| Maximum Insertion Loss | 0.75 dB | ||
| Polarity Type | B | ||
| Polish Type | APC | ||
| Typical Insertion Loss | 0.3 dB | ||
| Jacket Rating | CMP Rated | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Pitch | 0.25 mm | ||
| Return Loss | 55 dB | ||
| Storage Temperature | -40° - 150° F, -40° - 70° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9SA-09-A | Ortronics
Keyed Pre-polished Single-mode Splice on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C4747B3707EMMY015M | Ortronics
Core 2M 12STR OS2 PL YL MTP MTP PF
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9SA-09-E | Ortronics
Keyed Pre-polished Single-mode Splice on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9GD-50T | Ortronics
Bulk pack of 50 LC 900um Splice-on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9MD-09 | Ortronics
Bulk pack of 50 LC 900um Splice-on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KAN9GA-SM | Ortronics
Q-Series Anaerobic Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-AME48AC | Ortronics
Infinium acclAIM Fiber Conversion Adapter Panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L4-3535B2OYD1005M | Ortronics
Infinium LC to LC Duplex Patch Cords, 2 mm, OS2 Plenum.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC630JHMMY010M | Ortronics
10M, acclAIM, 96F, OM4
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KAN9FA-MM | Ortronics
Q-Series Anaerobic Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0101B2JYD1005M | Ortronics
Infinium Ultra Duplex Patch Cords, 2mm, OS2 Yellow, Plenum or Riser
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0102B2EAD1003M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0102B2JYD0007M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
20500363 | Ortronics
VFL Test Adapter for Infinium Connector, Simplex LC, Black
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2EAD0002M | Ortronics
Core 1M 2MM DX OM4 RI AQ LC LC AB




