30FT Yellow CORE MPO-12 Trunk MPO SM Non-Pinned to MPO SM Non-Pinned 250UM uDist OFNP 3.0mm 72F OS2 Single-Mode
C6363B100HJNNY030F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This CORE MPO trunk ensures high-performance single-mode connectivity with a 12-fiber MPO-12 SM non-pinned to MPO-12 SM non-pinned interface. Built with a Type B polarity and 250µm uDist Interconnect OFNP 3.0mm construction, this OS2 trunk delivers low-loss, standards-compliant performance for high-density network environments. The assembly features MPO-to-MPO staggered terminations, and no pulling-eye ideal for structured cabling, cross-connects, and cabinet-to-cabinet interconnects. These fiber trunks are fully configurable to meet all of your network infrastructure needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fully Configurable MPO Trunk Design: Enables selection of fiber type, polarity, connector style, staggering, jacket rating, and length to meet exact network specifications
- Low-Loss OS2 Single-Mode Performance: Ensures reliable long-distance transmission for high-speed 40G/100G backbone and interconnect applications
- Factory-Terminated MPO Connectors: Provides consistent performance and eliminates the need for field polishing or testing
- Type B Polarity Configuration: Simplifies duplex mapping and supports standard data center architectures for easier installation
- 250µm uDist Interconnect Cable Construction: Offers a compact, high-density footprint ideal for crowded pathways or cabinet routing
- OFNP-Rated 3.0mm Jacket: Meets plenum requirements for safety and compliance in data centers and commercial buildings
- Staggered MPO Design: Improves fiber breakout organization and connector spacing to reduce congestion, support cleaner routing, and make installation and maintenance easier in high-density environments
Specifications
General Info
| Color | Yellow | ||
| Product Type | Trunk Assembly | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Connector Color | Green | ||
| Warranty Type | 5-Year | ||
| Standard | UL;TIA-568.3-E |
Dimensions
| Product Length US | 30.0 FT |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 10.9 mm | ||
| Bend Radius | 109 mm | ||
| Connector 1 | MPO Female | ||
| Connector 2 | MPO Female | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fanout Cables | 6 | ||
| Number of Fibers | 72 | ||
| Fanout Cable Length | 24 in | ||
| Maximum Insertion Loss | 0.75 dB | ||
| Polarity Type | B | ||
| Polish Type | APC | ||
| Typical Insertion Loss | 0.3 dB | ||
| Jacket Rating | CMP Rated | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Pitch | 0.25 mm | ||
| Return Loss | 55 dB | ||
| Storage Temperature | -40° - 150° F, -40° - 70° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9GA-50E-G | Ortronics
Keyed Pre-polished Multimode Splice on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C4747B3707EMMY005M | Ortronics
Core 2M 12STR OS2 PL YL MTP MTP PF
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9GD-62 | Ortronics
Bulk pack of 50 LC 900um Splice-on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9GA-50E | Ortronics
Infinium LC, Splice-On connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNT9GA-50T | Ortronics
Infinium Pre-Polished Mechanical splie-on Field Installable Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PCSLC12900RB02M | Ortronics
OS2 LC simplex splice-on pigtail. Factory-terminated LC end with blunt fibers for field cleaving and fusion splicing.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC630NHMMY030M | Ortronics
30M, acclAIM, 144F, OS2
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC630NJMMY100F | Ortronics
100Ft, acclAIM, 144F, OS2
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L4-3535B2OYD1002M | Ortronics
Infinium LC to LC Duplex Patch Cords, 2 mm, OS2 Plenum.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0102B2EAD1010M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205ANM08T-A | Ortronics
Infinium Access, Quad MDC to acclAIM, Adapter - 3 Pack
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0102B2JYD0005M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2JY2A001M | Ortronics
Core Duplex Patch Cord 2mm OS2, Riser or Plenum, Yellow, Bulk Packaging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L4-0101B2EAD1010M | Ortronics
Infinium LC to LC Duplex Patch Cords, 2 mm, OM4 Plenum.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0102B2EAD0010M | Ortronics
InfiniumLC to SC Duplex Patch Cords




