LC Simplex to Blunt, 6 Fiber, 900um, Single-Mode (OS2) Splice-On Pigtail, 2 Meter
PCSLC06900RB02M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LC Simplex to Blunt Single-mode (OS2) Splice-On Pigtail provides a dependable solution for terminating 900µm buffered fiber. This 2-meter assembly features a factory-terminated LC connector that is tested for low insertion loss and reliable performance. The opposite end includes blunt-cut, color-coded fibers designed for precision field cleaving and fusion splicing. Ideal for data centers, backbone runs, and enclosures, this pigtail supports quick and efficient integration into OS2 single-mode networks while minimizing installation time and complexity.
Fiber Count
6 Fibers
- 6 Fibers
- 12 Fibers
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Factory Termination: LC connectors are factory-terminated and tested to ensure consistent quality, low insertion loss, and reliable long-term performance.
- Blunt Fiber Ends: Designed for precision field cleaving and fusion splicing, allowing installers to achieve clean, accurate terminations.
- 900µm Compatibility: Built for use with 900µm buffered fiber, making integration with existing infrastructure or new network builds straightforward and efficient.
- Versatile Applications: Ideal for data centers, enclosures, entry facilities, and backbone runs where multiple fusion splices are required.
Specifications
General Info
| Color | Blue | ||
| Product Type | Cable Assembly | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Boot Color | Blue | ||
| Connector Color | Blue | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E;TIA-604-2;TIA-604-3-B;TIA/EIA-604-10 | ||
| Compliance | REACH, RoHS | ||
| UPC Number | 662875109860 |
Dimensions
| Cable Length | 2 m | ||
| Product Length US | 2.0 m | ||
| Outside Diameter | 0.9 mm |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 2 mm | ||
| Bend Radius | 1.28 in | ||
| Cable Type | Fiber Optic | ||
| Connector 1 | LC Male | ||
| Connector 2 | Blunt | ||
| Fiber Optic Cable Type | OS2 | ||
| Fiber Size | 9/125 | ||
| Number of Fibers | 6 | ||
| Ferrule Diameter | 1.2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Typical Insertion Loss | 0.1 dB | ||
| Operating Temperature | -20°-75°C, -4°-167°F | ||
| Operating Temperature Max | 167 °F | ||
| Operating Temperature Min | -4 °F | ||
| Operating Humidity | 20-60% RH (Non-Condensing) | ||
| Storage Humidity | 20-60% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 40 dB | ||
| Simplex/Duplex | Simplex | ||
| Single/Multimode | Single-Mode | ||
| Storage Temperature | -20° - 75° C, -4° - 167° F |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205ANA08T-L | Ortronics
Infinium Access, acclAIM to acclAIM, Adapter - 3 Pack
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0101B2EAD1010M | Ortronics
Infinium Ultra Duplex Patch Cord, 2mm, OM4, Aqua, Plenum or Riser
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-0102B2EAD1005M | Ortronics
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-802JA2JYB0001M | Ortronics
Infinium, LC Uniboot to MDC, Plenum, Duplex Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
20500363 | Ortronics
VFL Test Adapter for Infinium Connector, Simplex LC, Black
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2EAD0002M | Ortronics
Core 1M 2MM DX OM4 RI AQ LC LC AB
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2EA2A001M | Ortronics
Core Duplex Patch Cord, 2 mm, OM4, Aqua, Plenum or Riser, Bulk Packaging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2EA2B003M | Ortronics
Core Duplex Patch Cord, 2 mm, OM4, Aqua, Plenum or Riser, Bulk Packaging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VLB-1-02-00 | Ortronics
SC & LC Low Loss Miniaturized Loopback



