Mighty Mo 20 Horizontal Cable Management Panel, 2RU - White
MM20HMF2RU-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Horizontal cable managers are available in 2RU and 4RU sizes. Fingers begin 3/4 in from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included hinged cover mounts with six heavy duty clips allow them to be
opened one handed without becoming ““unhinged””. Manufactured from UL94V-0 rated plastic.
Rack Units
2 U
- 2 U
- 4 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Cable Manager | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Durable-Flexible Fingers | ||
| Included | (4) Mounting Screws, Cable Manager, Face Panel | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875029038 |
Dimensions
| Product Depth US | 8.86 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Horizontal | ||
| Mounting Type | Rack Mounting | ||
| Rack Units | 2 U |
Resources
CAD Drawings
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

