Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Arista Compatible Transceivers
C2G's Arista Networks compatible transceivers are guaranteed to be 100% compatible with the equivalent Arista Networks transceiver. Our easy-to-install, hot swappable, TAA-compliant QSFP and SFP transceivers have been programmed, uniquely serialized, as well as data-traffic and application tested to ensure that they will initialize and perform identically. They are built to meet or exceed the specifications of Arista Networks, as well as to comply with MSA (Multi-Source Agreement) standards to ensure seamless network integration.
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Cisco® QSFP-100G-SR4-S Compatible 100GBase-SR QSFP28 Transceiver Module with Digital Optical Monitoring (Multimode, 850nm, 100m, MPO, DOM) - TAA CompliantQSFP100GLR4AR-LEG Ortronics
QSFP28 transceiver module designed for use with Cisco network equipment
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?