Legrand® offers a selection of hardware to support
the specific needs of each installation. Order hardware
with equipment racks and accessories to readily
complete installations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Zinc | ||
| Product Type | Mounting Hardware | ||
| Finish | Zinc | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875538950 |
Dimensions
| Product Depth US | 0.375 in | ||
| Product Height US | 0.375 in | ||
| Product Width US | 3.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Mounting Rail Spacing | 19 in |
Resources
Specifications
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

