text.skipToContent text.skipToNavigation

AMTC-4 Series Vertical Drop Aluminum Pole

AMTC-4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 10' 5'' (3.2m). Furnished unwired without outlets. Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished. NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 10' 5'' (3.2m). Furnished unwired without outlets.
  • Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished.
  • NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.

Specifications

General Info
Color Silver
Product Series Aluminum Tele-Power
Type Pole
Material Aluminum
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776088731
Dimensions
Product Length US 125.0 in
Product Width US 2.25 in
Product Weight US 13.5 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout 2A, A/V, Data, Keystone
Number of Channels 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;