text.skipToContent text.skipToNavigation

2'' Basic White Plastic Coated J-Hook w/ Latch Box of 25 [F000052]

F000052 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil J-Hooks provide an easy to install, non-continuous cable support for all types of telecommunication, data and power cabling. They are also perfect for low voltage building management and fire protection cabling.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ready to use out of the box, reducing installation time and labor costs.
  • Requires no special attachment hardware or tools for assembly.
  • Provides superior fill capacity and load rating.
  • Tree configurations provide multiple J-Hooks with one structural attachment
  • Meets ISO/IEC 14763-2, TIA 568-C and TIA 569-C
  • Complies with EN 50174-2.
  • Available in red or blue (other colors are also available).
  • Marking mylar tabs available for post installation needs.
  • cULus Listed

Specifications

General Info
Finish Electrozinc
Product Line Cablofil
Country Of Origin China
Standard UL Classified
Dimensions
Product Depth US 9.0 in
Product Height US 8.5 in
Product Volume US 0.642 cu ft
Product Width US 14.5 in
Product Weight US 6.13 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;