text.skipToContent text.skipToNavigation

TechChoice Flush Mount Flat Patch Panel Kit 48 Port unloaded

SPKFU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice patch panels combine the reliability and ease of installation you’d expect from Legrand. Delivering performance and rugged construc­tion to provide a cost-effective option for communications technicians.

Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed angled design: Directs cords more easily to vertical management.
  • Flush mounts TechChoice Keystone jacks: Supports for copper, fiber, and A/V.
  • High density design: Maximizes rack utilization.
  • Jacks rear load into panels: All terminations done from rear of panel.
  • Silkscreened port numbers on face of panel: Easy port identification.

Specifications

General Info
Color Black
Type Panel
Material Steel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard UL 1863
UPC Number 662875243151
Dimensions
Product Depth US 0.41 in
Product Height US 3.5 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility TechChoice Keystone
Number of Ports 48
Rack Units 2 U
Shielded/Unshielded Cable Unshielded

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;