COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Weatherproof Stainless Steel Cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Covers
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CSA Standard: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Height (US): 4.50"
Width (US): 2.750"
Technical Information
Material: Stainless Steel
Country Of Origin
Country Of Origin: UNITED STATES OF AMERICA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can this be used with the Wattstopper Low Voltage switches?

Asked by: Clean Room Engineer
The 4516 cover is designed for use with Despard style switches and will not fit correctly over a decorator style switch.
Answered by: Legrand Technical Support
Date published: 2020-01-28

Does this cover get used with a GFCI?

Asked by: Adam
The weather proof covers with the bubble gaskets are designed for use with switches only, not receptacles.
Answered by: Legrand Technical Support
Date published: 2020-01-22
  • y_2020, m_4, d_5, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_4516, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;