Menu
Search
Menu
PlugTail® Canadian Three-Way 15 Amp Decorator Switch, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: PlugTail
Number Of Poles: 3-way
Style: Decorator
Listing Agencies/Third Party Certifications
cURus: No
Technical Information
Amps: 15A
Volts: 347VAC
Volts (AC): 347

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit