text.skipToContent text.skipToNavigation

Double Pole, Single Phase AC Manual Controller

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double pole, Single Phase AC Manual Motor Controller 30 amp, 600 watts, Suitable as Motor Disconnect

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Horsepower rating of 20HP
  • Gull-wing shaped brass terminal pressure clamps
  • Constructed of glass-reinforced thermoplastic
  • UL508 and cULus Listing of individual device and assembled device within enclosure
  • Heavy-duty zinc-plated steel strap, two brass rivets secure strap to housing
  • External screw-pressure-plate back and side wire terminal screws unstaked for use with ring terminals
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Black
Type Manual Controller, Tamper-Resistant
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Heavy Duty Zinc Plated Steel Strap
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard CSA Listed, UL Listed
UPC Number 785007267655
Dimensions
Product Depth US 1.753 in
Product Height US 3.67 in
Product Width US 1.825 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 30 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Environmental Conditions UL94 V2
Indoor/Outdoor Indoor
Load Rating 30 A @ 600 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Double Pole
Operating Cycles 50000
Horsepower Rating 20 HP @ 600 VAC
Throw Type Double Throw
Supply Voltage 120 V
Terminal Accommodation #14 AWG - #10 AWG
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;