text.skipToContent text.skipToNavigation

PlugTail® Switch, Right Angle with IDEAL Connector, 3-Wire, 6-inch Stranded THHN12 for 277V Applications

PTS6STR3277BP Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Switch, Right Angle with IDEAL Connector, 3-Wire, 6-inch Stranded THHN12 for 277V Applications
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All PlugTail: Connectors are available in any wire length up to 25 inches
  • Large crimped and welded brass contacts
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing. Audible snapping latch assures connection, allows release.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Yellow
Type Plug Tail Connector
Material Thermoplastic
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features IDEAL Connector, Stranded Conductors
Wall Plate Included No
Warranty Type 1-Year Limited Warranty
UPC Number 785007001198
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Connection Location Back Only
Requires Neutral Wire No
Wire Connection Type Push
Indoor/Outdoor Indoor
Mounting Type Snap-in
Number of Gangs 1
Number of Poles Single Pole
Terminal Accommodation #14 AWG - #12 AWG
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;