radiant® FPC 3OL NICKEL 10FT CORD
RD3RNI10
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Transform hotel furniture into exactly what guests want: a stylish, simple way to stay connected. radiant Registered Furniture Power Centers bring a sleek, modern design with the functionality of power, charging and switching together. Quick and easy installation means nearly every piece of hotel furniture can be powered up and ready to recharge devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Nickel | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Number of Receptacles | 3 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | CETLUS Listed: Guide FPDU5 | ||
| UPC Number | 786776192711 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 5.75 in | ||
| Product Weight US | 2.08 lb | ||
| Cutout Size | 5-1/2" W x 2" H | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010048BOX-001 |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 10 ft | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1





