Furniture Power Center Basic Switching Unit with 10' Cord - White
RDSZWH10
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
- Features an optional push button switch that controls a cord-connected lighting fixture.
- A compact, low profile design mounts quickly into many surfaces using screw clamps instead of wood screws.
- Safe for spills and ready to mount in horizontal surfaces like table tops
- Two USB charging ports (5V, 3.1A total) to charge mobile devices as quickly as possible.
- Two tamper-resistant receptacles to protect yourself and your devices from damage or risk of injury.
- Version with 10' cord available in black, white, and nickel.
- The pass-thru plug allows you to plug another device such as a lamp into the back of the furniture power unit plug, ensuring you don't lose an outlet.
- Complies with part 15 of the FCC Rules and is ETL Listed to both US and Canadian safety standards.
Specifications
General Info
| Color | White | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192117 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 7.125 in | ||
| Product Weight US | 1.94 lb | ||
| Cutout Size | 6-5/8" W x 2" H | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010048BOX-001 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 10 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1






