radiant® 15W USB Outlet, Type A/C, 15A, Tamper-Resistant, Dark Bronze
R26USBAC6DBCCV4
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Charge phones, tablets and more up to 40% faster, with USB Outlets from the radiant® Collection. With an industry-leading 27W of power supplying the included USB Type-A and USB Type-C connections, this outlet helps you get that full battery feeling with convenience and speed – no bulky adapters needed. Easily replacing traditional outlets in as little as ten minutes, this USB updates your space with advanced functionality and the sleek, clean lines of radiant for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Dark Bronze | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Vietnam | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007207583 |
Dimensions
| Product Depth US | 1.72 in | ||
| Product Height US | 4.18 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Flanged | No | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 5.0 V |
Resources
Instruction Sheet
Brochure
Specifications
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRW | radiant Collection
Dual Function AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRW | radiant Collection
Dual Function AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTLFULLWCC6 | radiant Collection
Sleek, built-in night light featuring five adjustable light levels.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4WCC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHCL453PDBCCV4 | radiant Collection
Delivers precise control of CFL/LED dimmable bulbs, as well as energy savings, with classic style.
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWRL10NICCV2 | radiant Collection
Control your lights from any smart device, from anywhere, to set the exact lighting you need.








