text.skipToContent text.skipToNavigation

radiant® Wireless Charger, Type A, 15A, Tamper Resistant, Black

RWC826USBBKCCV2 radiant Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The radiant® Wireless Charger instantly provides a convenient in-wall charging station, perfect for clearing space on kitchen counters or crowded nightstands. The first device of its kind, it easily replaces a single-gang outlet to begin wirelessly charging Qi-enabled phones at the wall, while also including a traditional AC power outlet and built-in USB connection to let you charge multiple devices – like phones, tablets, Bluetooth speakers and more – at once. Sleek, screwless Wall Plate included. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides convenient wireless charging with a wall-mounted 5W Qi-enabled charger. Also includes an outlet with built-in USB Type-A connection for additional power access.
  • Installs easily in place of a single-gang outlet, no special wiring required.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • For more information on phone compatibility and Qi wireless charging, visit wirelesspowerconsortium.com.
  • Qi Compatible Smartphone models include: Apple iPhone 8, iPhone 8 Plus, iPhone XR, iPhone XS, iPhone XS Max, iPhone 11, iPhone 11 Pro, iPhone 11 Pro Max.
  • Nokia 8 Sirocco; Sony Xperia XZ2, Xperia XZ3, Xperia 1 II; Google Pixel 3, Pixel 3 XL, Pixel 4, Pixel 4 XL; LG V30, LG V35, LG V40, LG V50.
  • Galaxy S8 Plus, Galaxy S9, Galaxy S9 Plus, Galaxy S10, Galaxy S10e, Galaxy S10 Plus, Galaxy S10 5G, Galaxy S20, Galaxy S20 Plus, Galaxy S20 Ultra 5G, Galaxy Z Flip.
  • LG V30, LG V35, LG V40, LG V50.
  • Samsung Galaxy Fold, Galaxy Note 8, Galaxy Note 9, Galaxy Note 10, Galaxy Note 10+ 5G, Galaxy S7, Galaxy S7 Edge, Galaxy S7 Active, Galaxy S8, Galaxy S8 Active,
  • Galaxy S8 Plus, Galaxy S9, Galaxy S9 Plus, Galaxy S10, Galaxy S10e, Galaxy S10 Plus, Galaxy S10 5G, Galaxy S20, Galaxy S20 Plus, Galaxy S20 Ultra 5G, Galaxy Z Flip.

Specifications

General Info
Color Black
Finish Satin
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Wall Plate Included No
Number of Receptacles 2
Warranty Type 1-Year Limited Warranty
UPC Number 785007133981
Dimensions
Product Depth US 7.25 in
Product Height US 7.75 in
Product Volume US 161.539 cu in
Product Width US 2.875 in
Product Weight US 0.515 lb
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Mounting Type Box
Number of Poles Double Pole
Number of USBs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...