radiant® 4-Button Digital Timer, White
RT2W
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Installs easily in place of a standard light or fan switch, or older spring-wound timer and includes manual on/off through the paddle switch for added convenience. A locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Works with a variety of light bulbs or fixtures, including: Incandescent, LED, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
- Automates control of lights for energy and cost savings. Also includes manual on/off through the paddle switch for added convenience.
- Lets you select a desired preset shut-off time, including 60, 40, 20 and 10 minutes.
- Installs easily in place of a standard light or fan switch, or older spring-wound timer.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Timer | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Application Sector | Residential/Commercial | ||
Standard | cULus | ||
Warranty Type | 5-Year | ||
Type | Switch |
Dimensions
Product Width US | 1.69 in | ||
Product Depth US | 1.88 in | ||
Product Height US | 3.281 in |
Technical Information
Connection | Back & Side Wired | ||
Coil Voltage | 120 V | ||
Contact Rating | 600Watts | ||
Number of Gangs | 1 | ||
Number of Buttons | 4 | ||
Amperage | 15 A | ||
Action | Single Pole | ||
Number of Poles | Single Pole | ||
Indoor/Outdoor | Indoor | ||
Timing Range | 10-60 minutes | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V |
Resources
Guide Form Specifications
Supporting Document
Cutsheet
Installation Instructions
Sell Sheet
Brochure
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1WH | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | radiant Collection
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.