text.skipToContent text.skipToNavigation

Center Hanger Channel

G-0395-30-ZN Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made from 12-gauge strut
  • Hangers have 9/16'' diameter holes 13/16'' from each end to accept 1/2'' threaded rod
  • When used with Z-type hold-down clamps, select hanger with flange out dimensions

Specifications

General Info
Product Line Cablofil
Finish Hot Dipped Galvanized
UPC Number 800388396951
Country Of Origin Mexico
Dimensions
Product Width US 30.0 in
Product Weight US 6.32 lb
Product Volume US 0.113 cu ft
Product Depth US 30.0 in
Product Height US 4.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;