Vertical Adjustable Splice Plate
4904-1307-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
| Type | Splicing | ||
| Material | Fiberglass | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388531550 |
Dimensions
| Product Depth US | 11.875 in | ||
| Product Height US | 7.25 in | ||
| Product Volume US | 0.059 cu ft | ||
| Product Width US | 1.176 in | ||
| Product Weight US | 0.363 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

