Ccv-A-S240-06 Al Cable Chl Vt 6"W 20'L
CCV-A-S240-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Aluminum cable channel is perfect for industrial installations with limited cables. Ribbed Splices are stronger and allow for longer spans. Optional snap in hardware speeds up installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Cable Tray | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Standard | UL | ||
| Bottom Type | Vented Bottom | ||
| UPC Number | 800388474987 |
Dimensions
| Product Depth US | 240.0 in | ||
| Product Height US | 1.75 in | ||
| Product Volume US | 0.073 cu ft | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 17.461 lb | ||
| Tray Height | 2 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



